SK Toroidal transformer (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3201960
3201970
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary voltage
(V)

254.23 €

1 Available 7 Days 400

218.75 €

1 Available 7 Days 115

Loading...

  1. 1

Basic information

Height(mm) 123 Width(mm) 105 Depth(mm) 55
Voltage type AC Function master/slave false With heater function false
With temperature control false

Tech Support