SK Vario rack-mounted fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3350230
3351230
3352230
3352500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type Volume flow, freeblowing
(m³/h)
Rated current
(A)

238.43 €

1 Available 7 Days AC3200.24 / 0.22

274.24 €

1 Available 7 Days AC4800.36 / 0.33

337.37 €

1 Available 7 Days AC4800.36 / 0.33

711.71 €

1 Available 7 Days DC4800.85 / 0.85

Loading...

  1. 1

Basic information

Number of fans 1 Colour Other Suitable for 19 inch mounting true
With filter mat false Air circulator false Built as slide-in ventilator true
EMC-version false Roof ventilator false Height(mm) 44
Width(mm) 482.6 Depth(mm) 200 Operating voltage at AC 50Hz/60Hz(V) 230
Degree of protection (IP) Other

Tech Support