SM Built-in keyboard 19" / 4 U

SM Built-in keyboard 19" / 4 U
  • Volume Discount

Product Details:

Manufacturer part number: 6446030

Brand: RITTAL

Price: 592.35

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6446030

Part Number
6446030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

592.35 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 177 Width(mm) 482,6 Depth(mm) 30
Colour Grey Material Metal

This page is SM Built-in keyboard 19" / 4 U, part number 6446030.
You can find the detail information about specifications and dimensions on part number 6446030.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360