SM Power pack

SM Power pack
  • Volume Discount

Product Details:

Manufacturer part number: 6450050

Brand: RITTAL

Price: 107.43

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6450050

Part Number
6450050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.43 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Output current(mA) 5 Primary voltage(V) 230 Secondary voltage(V) 12
Connection type Other

This page is SM Power pack, part number 6450050.
You can find the detail information about specifications and dimensions on part number 6450050.

Tech Support