SM Switch housing

SM Switch housing

Click on this image to zoom in.

Click on this image to zoom in.

  • SM Switch housing
  • SM Switch housing
  • SM Switch housing
  • SM Switch housing

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2384010
2384020
2384030
2384040
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Number of command positions

91.11 €

Available 4 Days 1001

99.78 €

Available 4 Days 1602

108.32 €

Available 4 Days 2203

117.00 €

Available 4 Days 2804

Loading...

  1. 1

Basic information

Height(mm) 100 Depth(mm) 90 Material Stainless Steel
Degree of protection (IP) IP66 Diameter openings(mm) 22.5 Construction type housing Surface mounting housing

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support