• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stripping machine S 22

Stripping machine S 22
  • Volume Discount

Product Details:

Manufacturer part number: 4050451

Brand: RITTAL

Price: 3,606.62

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4050451

Part Number
4050451
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,606.62 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 190 Strip length(mm) 8 Width(mm) 190
Depth(mm) 295 Cross-section(mm²) 2.5 Function Continuous light
Strip length adjustable true

This page is Stripping machine S 22, part number 4050451.
You can find the detail information about specifications and dimensions on part number 4050451.

Tech Support