Support Peg【10 Pieces Per Package】 (4050841)

Support Peg 4050841
  • Volume Discount

Product Details:

Manufacturer part number: 4050841

Brand: RITTAL

Price: 102.96

Delivery time: 7 Days


Technical Data:

Length: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4050841

Part Number
4050841
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

102.96 €

10 Pieces Per Package

1 pack Available 7 Days 90

Loading...

  1. 1

This page is Support Peg, part number 4050841.
You can find the detail information about specifications and dimensions on part number 4050841.

Variation of this product

Part Number
4050842
4050847
4050848
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)

70.13 €

10 Pieces Per Package

1 pack Available 7 Days 78

67.14 €

10 Pieces Per Package

1 pack Available 7 Days 54

58.19 €

10 Pieces Per Package

1 pack Available 7 Days 66

Tech Support