• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Support rail for Comfort component adaptor【10 Pieces Per Package】

Support rail for Comfort component adaptor
  • Volume Discount

Product Details:

Manufacturer part number: 9635600

Brand: RITTAL

Price: 14.56

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9635600

Part Number
9635600
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.56 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Material Plastic Model Special profiles Material thickness(mm) 1.5
Drill hole distance centrically(mm) 5 Type of surface Galvanized Punch shape Long-slot

This page is Support rail for Comfort component adaptor, part number 9635600.
You can find the detail information about specifications and dimensions on part number 9635600.

Tech Support