SV Blanking cover (ISV)【1-10 Pieces Per Package】

SV Blanking cover (ISV)

Click on this image to zoom in.

Click on this image to zoom in.

  • SV Blanking cover (ISV)
  • SV Blanking cover (ISV)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9666660
9666665
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

42.69 €

10 Pieces Per Package

1 pack Available 7 Days 16 - 34

14.06 €

1 Available 7 Days 117

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

Tech Support