SV Busbar cover section【4-10 Pieces Per Package】 (3092000)

SV Busbar cover section 3092000

Click on this image to zoom in.

Click on this image to zoom in.

  • SV Busbar cover section
  • SV Busbar cover section
  • Volume Discount

Product Details:

Manufacturer part number: 3092000

Brand: RITTAL

Price: 194.55

Delivery time: 7 Days


Technical Data:

For busbars: 12 x 5 – 30 x 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3092000

Part Number
3092000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
For busbars
(mm)

194.55 €

10 Pieces Per Package

1 pack Available 7 Days 12 x 5 – 30 x 10

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Steel

This page is SV Busbar cover section, part number 3092000.
You can find the detail information about specifications and dimensions on part number 3092000.

Variation of this product

Part Number
3085000
9350010
9350060
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
For busbars
(mm)

254.98 €

10 Pieces Per Package

1 pack Available 7 Days 40 - 60 x 10

37.46 €

4 Pieces Per Package

1 pack Available 7 Days 12/15 x 5

53.88 €

4 Pieces Per Package

1 pack Available 7 Days 12/15 x 10

Tech Support