Busbar supports flat copper busbars【4 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9340000
9340004
9340010
9340050
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Mounting method For busbars
(mm)

39.24 €

4 Pieces Per Package

1 pack Available 7 Days 3Internal attachment12 x 5/10, 15 x 5 – 30 x 10

51.92 €

4 Pieces Per Package

1 pack Available 7 Days 4Internal attachment12 x 5/10, 15 x 5 – 30 x 10

39.70 €

4 Pieces Per Package

1 pack Available 7 Days 3External attachment12 x 5/10, 15 x 5 – 30 x 10

53.71 €

4 Pieces Per Package

1 pack Available 7 Days 3Internal attachment12 x 5/10

Loading...

  1. 1

Basic information

Busbar distance(mm) 60

Tech Support