SV Conductor connection clamp【15 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3450500
3451500
3452500
3453500
3454500
3455500
3456500
3457500
3458500
3459500
3550000
3555000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for round conductor connection For busbars
(mm)

11.92 €

15 Pieces Per Package

1 pack Available 7 Days 1 - 4thickness 5

12.27 €

15 Pieces Per Package

1 pack Available 7 Days 2.5 - 16thickness 5

20.73 €

15 Pieces Per Package

1 pack Available 7 Days 16 - 50thickness 5

23.43 €

15 Pieces Per Package

1 pack Available 7 Days 35 - 70thickness 5

44.76 €

15 Pieces Per Package

1 pack Available 7 Days 70 - 185thickness 5

11.92 €

15 Pieces Per Package

1 pack Available 7 Days 1 - 4thickness 10

12.27 €

15 Pieces Per Package

1 pack Available 7 Days 2.5 - 16thickness 10

20.73 €

15 Pieces Per Package

1 pack Available 7 Days 16 - 50thickness 10

23.43 €

15 Pieces Per Package

1 pack Available 7 Days 35 - 70thickness 10

44.76 €

15 Pieces Per Package

1 pack Available 7 Days 70 - 185thickness 10

34.02 €

15 Pieces Per Package

1 pack Available 7 Days 1 - 4thickness 3 - 5

35.65 €

15 Pieces Per Package

1 pack Available 7 Days 1 - 4thickness 6 - 10

Loading...

  1. 1

Tech Support