SV Connection block【3 Pieces Per Package】 (9342311)

SV Connection block 9342311
  • Volume Discount

Product Details:

Manufacturer part number: 9342311

Brand: RITTAL

Price: 83.86

Delivery time: 7 Days


Technical Data:

Width: 50 mm

Rated current: 800 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9342311

Part Number
9342311
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated current
(A)

83.86 €

3 Pieces Per Package

1 pack Available 7 Days 50800

Loading...

  1. 1

Basic information

Height(mm) 88 Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

This page is SV Connection block, part number 9342311.
You can find the detail information about specifications and dimensions on part number 9342311.

Variation of this product

Part Number
9342321
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Rated current
(A)

148.30 €

3 Pieces Per Package

1 pack Available 7 Days 851600

Tech Support