Covers, side for bus-mounting fuse bases【10 Pieces Per Package】

Covers, side for bus-mounting fuse bases

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3093010
3093020
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for

12.76 €

10 Pieces Per Package

1 pack Available 7 Days Fuse inserts D 02-E 18

13.79 €

10 Pieces Per Package

1 pack Available 7 Days Fuse inserts D II-E 27, D III-E 33

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Plastic

Tech Support