Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9676730
Busbar distance(mm) | 60 | Rated current(A) | 95 | Short-circuit breaking capacity (Icw)(kA) | 23 |
---|---|---|---|---|---|
Number of poles | 3 |
This page is SV Direct connection terminal, part number 9676730.
You can find the detail information about specifications and dimensions on part number 9676730.