SV Disconnector cross-member (ISV)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9666420

Part Number
9666420
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.78 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 450 Width(mm) 500 Busbar distance(mm) 60
Rated current(A) 2 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

This page is SV Disconnector cross-member (ISV), part number 9666420.
You can find the detail information about specifications and dimensions on part number 9666420.

Tech Support