SV Laminated copper bar (3571005)

SV Laminated copper bar 3571005
  • Volume Discount

Product Details:

Manufacturer part number: 3571005

Brand: RITTAL

Price: 76.54

Delivery time: 7 Days


Technical Data:

Width: 24 mm

Thickness: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3571005

Part Number
3571005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thickness
(mm)

76.54 €

1 Available 7 Days 245

Loading...

  1. 1

Basic information

Length(mm) 2000

This page is SV Laminated copper bar, part number 3571005.
You can find the detail information about specifications and dimensions on part number 3571005.

Variation of this product

Part Number
3568005
3569005
3570005
3572005
3573005
3574005
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Thickness
(mm)

46.70 €

1 Available 7 Days 15.54.8

67.89 €

1 Available 7 Days 15.58

69.22 €

1 Available 7 Days 205

140.09 €

1 Available 7 Days 2410

101.02 €

1 Available 7 Days 325

183.08 €

1 Available 7 Days 3210

Tech Support