SV Meter mounting board module (ISV)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9666640

Part Number
9666640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.85 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 450 Width(mm) 250 Busbar distance(mm) 60
Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

This page is SV Meter mounting board module (ISV), part number 9666640.
You can find the detail information about specifications and dimensions on part number 9666640.

Tech Support