Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3071000 |
9344510 |
9346400 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Suitable for | |
---|---|---|---|---|---|---|---|
22.96 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Size 000, 00 | ||
11.03 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | Size 1 -3 | ||
27.16 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Size 00 |
Loading...
Busbar distance(mm) | 60 | Short-circuit breaking capacity (Icw)(kA) | 23 | Number of poles | 3 |
---|