SZ Cable attachment【50 Pieces Per Package】 (4319120)

SZ Cable attachment 4319120
  • Volume Discount

Product Details:

Manufacturer part number: 4319120

Brand: RITTAL

Price: 20.14

Delivery time: 7 Days


Technical Data:

Suitable for cable diameter: 9 – 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4319120

Part Number
4319120
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for cable diameter
(mm)

20.14 €

50 Pieces Per Package

1 pack Available 7 Days 9 – 12

Loading...

  1. 1

Basic information

Material Plastic Suitable for 19 inch mounting true

This page is SZ Cable attachment, part number 4319120.
You can find the detail information about specifications and dimensions on part number 4319120.

Variation of this product

Part Number
4319090
4319160
4319200
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for cable diameter
(mm)

16.41 €

50 Pieces Per Package

1 pack Available 7 Days 6 – 9

25.37 €

50 Pieces Per Package

1 pack Available 7 Days 12 – 16

31.50 €

50 Pieces Per Package

1 pack Available 7 Days 16 – 20

Tech Support