SZ Cable entry grommets【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4316000
4317000
4318000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill diameter
(mm)

52.06 €

25 Pieces Per Package

1 pack Available 7 Days 13

52.67 €

25 Pieces Per Package

1 pack Available 7 Days 21

53.27 €

25 Pieces Per Package

1 pack Available 7 Days 47

Loading...

  1. 1

Basic information

Degree of protection (IP) IP55 Colour Other Material Plastic
Watertight true

Tech Support