SZ Earth strap【5 Pieces Per Package】 (2564000)

SZ Earth strap 2564000
  • Volume Discount

Product Details:

Manufacturer part number: 2564000

Brand: RITTAL

Price: 10.59

Delivery time: 7 Days


Technical Data:

Length: 170 mm

Cross-section: 4 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2564000

Part Number
2564000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Cross-section
(mm²)

10.59 €

5 Pieces Per Package

1 pack Available 7 Days 1704

Loading...

  1. 1

Basic information

Conductor material Cu, bare Conductor category Class 5 = flexible Shape of conductor Round

This page is SZ Earth strap, part number 2564000.
You can find the detail information about specifications and dimensions on part number 2564000.

Variation of this product

Part Number
2565000
2565100
2565110
2565120
2566000
2567000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Cross-section
(mm²)

23.87 €

5 Pieces Per Package

1 pack Available 7 Days 17016

24.92 €

5 Pieces Per Package

1 pack Available 7 Days 20010

25.06 €

5 Pieces Per Package

1 pack Available 7 Days 30010

25.37 €

5 Pieces Per Package

1 pack Available 7 Days 30010

30.42 €

5 Pieces Per Package

1 pack Available 7 Days 17025

11.87 €

5 Pieces Per Package

1 pack Available 7 Days 3004

Tech Support