• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SZ Interface extension

SZ Interface extension

Click on this image to zoom in.

Click on this image to zoom in.

  • SZ Interface extension
  • SZ Interface extension

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2482210
2482220
2482230
2482700
2482710
2482720
2482730
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Number of poles connection 1 Number of poles connection 2 Connection type Connection type connection 1 Connection type connection 2 Colour Type of connector Type of connector connection 1 Type of connector connection 2 Model

54.90 €

1 Available 7 Days 5.00144-BusPlug--USB-AUSB-A-

57.28 €

1 Available 7 Days 1.00144-BusPlug--USB-AUSB-A-

59.98 €

1 Available 7 Days 2.00144-BusPlug--USB-AUSB-A-

59.38 €

1 Available 7 Days 5.00188-BusPlug--OtherOther-

61.17 €

1 Available 7 Days 1.00188-BusPlug--OtherOther-

63.41 €

1 Available 7 Days 2.00188-BusPlug--OtherOther-

56.86 €

1 Available 7 Days ---Other--OtherOther--Plug

Loading...

  1. 1

Tech Support