SZ LED system light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4140810
4140820
4140830
4140840
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

119.95 €

1 Available 7 Days 230

131.14 €

1 Available 7 Days 330

141.58 €

1 Available 7 Days 430

152.63 €

1 Available 7 Days 530

Loading...

  1. 1

Basic information

Rated voltage(V) 230 Degree of protection (IP) IP20 Material Plastic
Type of electrical connection Other With on/off switch true

Tech Support