SZ PE busbar

SZ PE busbar
  • Volume Discount

Product Details:

Manufacturer part number: 2364000

Brand: RITTAL

Price: 73.69

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2364000

Part Number
2364000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.69 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Thickness(mm) 5 Number of connections 20 Material Other

This page is SZ PE busbar, part number 2364000.
You can find the detail information about specifications and dimensions on part number 2364000.

Tech Support