SZ Posidrive raised countersunk screws【500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2488000

Part Number
2488000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.05 €

500 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Length(mm) 12 Thread size (M..) 5 Pitch thread(mm) 1.41
Material Other Thread moulding Thread-forming

This page is SZ Posidrive raised countersunk screws, part number 2488000.
You can find the detail information about specifications and dimensions on part number 2488000.

Tech Support