Connection plates for laminated copper bars

Connection plates for laminated copper bars

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9676747
9676748
9676749
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For busbars
(mm)

28.19 €

1 Available 7 Days 2 x 10 x 32 x 1

31.78 €

1 Available 7 Days 2 x 10 x 63 x 1

35.81 €

1 Available 7 Days width 2 x 10 x 100 x 1

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

Tech Support