• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SZ Self-tapping screws【300 Pieces Per Package】

SZ Self-tapping screws
  • Volume Discount

Product Details:

Manufacturer part number: 2487000

Brand: RITTAL

Price: 71.62

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2487000

Part Number
2487000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.62 €

300 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Length(mm) 9.5 Thread size(mm) ST 4.8 Material Other
Surface treatment Galvanic/electrolytic zinc plated

This page is SZ Self-tapping screws, part number 2487000.
You can find the detail information about specifications and dimensions on part number 2487000.

Tech Support