Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8701180 |
8800190 |
8800710 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RAL-number | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|
56.86 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | - | Matt nickel-plated | Die-cast zinc | ||
45.81 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 7035 | - | Die-cast zinc | ||
93.42 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 7035 | - | Precision casting/die-cast zinc |
Loading...
Opening angle(°) | 180 | Suitable for | TS 8, SE | Surface treatment | Galvanic/electrolytic zinc plated |
---|---|---|---|---|---|
Outlying hinge | true |