TS Cable duct for mounting plate【12-24 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8800750
8800751
8800752
8800753
8800754
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

354.20 €

24 Pieces Per Package

1 pack Available 7 Days 30

324.22 €

20 Pieces Per Package

1 pack Available 7 Days 40

295.27 €

18 Pieces Per Package

1 pack Available 7 Days 60

232.46 €

12 Pieces Per Package

1 pack Available 7 Days 80

279.32 €

12 Pieces Per Package

1 pack Available 7 Days 100

Loading...

  1. 1

Basic information

Overall Length(mm) 2000 Depth(mm) 5.5 Type of fastening Bottom perforation
Type of side wall Slotted With cover true Self-extinguishing true

Tech Support