TS Cross member【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8601450
8601680
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building depth for cabinet build in
(mm)

205.32 €

2 Pieces Per Package

1 pack Available 7 Days 400

235.44 €

2 Pieces Per Package

1 pack Available 7 Days 600

Loading...

  1. 1

Basic information

Height(mm) 70 Colour Grey Material Steel
Suitable for cable patch true

Tech Support