Manufacturer part number: 4396500
Brand: RITTAL
Price: 66.84 €
Delivery time: 7 Days
Model: Unslotted
For enclosure width: 600 mm
For enclosure depth: 600 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4396500
Part Number
|
---|
4396500 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Model | For enclosure width (mm) | For enclosure depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
66.84 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | Unslotted | 600 | 600 |
Loading...
Material | Steel | Material thickness(mm) | 1.5 | Drill hole distance centrically(mm) | 5 |
---|---|---|---|---|---|
Type of surface | Galvanized | Punch shape | Long-slot |
This page is TS Support rail, part number 4396500.
You can find the detail information about specifications and dimensions on part number 4396500.
Part Number |
---|
4394000 |
4395000 |
4396000 |
4398000 |
4398500 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | For enclosure width (mm) | For enclosure depth (mm) |
---|---|---|---|---|---|---|---|---|---|
48.94 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | Slotted | 400 | 400 | ||
58.03 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | Slotted | 500 | 500 | ||
66.84 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | Slotted | 600 | 600 | ||
86.54 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | Slotted | 800 | 800 | ||
86.54 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | Unslotted | 800 | 800 |