TS Support rail 65 x 42 mm【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8612960
8612980
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
For enclosure width
(mm)

83.11 €

2 Pieces Per Package

1 pack Available 7 Days 600

96.98 €

2 Pieces Per Package

1 pack Available 7 Days 800

Loading...

  1. 1

Basic information

Material Steel Model Special profiles Material thickness(mm) 1.5
Drill hole distance centrically(mm) 5 Type of surface Galvanized Punch shape Long-slot

Tech Support