Cable management panel with front flap

Cable management panel with front flap

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable management panel with front flap
  • Cable management panel with front flap
  • Volume Discount

Product Details:

Manufacturer part number: 5502235

Brand: RITTAL

Price: 74.16

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5502235

Part Number
5502235
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.16 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 482,6 Number of height units(U) 2 RAL-number 9005
Material Metal Suitable for 19 inch mounting true

This page is Cable management panel with front flap, part number 5502235.
You can find the detail information about specifications and dimensions on part number 5502235.

Tech Support