Wire end ferrules According to Rittal colour code【100-500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4050734
4050735
4050752
4050754
4050757
4050760
4050761
4050764
4050766
4050769
4050770
4050773
4050774
4050779
4050782
4050785
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Cross-section
(mm²)

7.82 €

500 Pieces Per Package

1 pack Available 7 Days 82.5

13.79 €

500 Pieces Per Package

1 pack Available 7 Days 104

12.03 €

500 Pieces Per Package

1 pack Available 7 Days 80.14

10.90 €

500 Pieces Per Package

1 pack Available 7 Days 80.25

10.90 €

500 Pieces Per Package

1 pack Available 7 Days 80.34

4.79 €

500 Pieces Per Package

1 pack Available 7 Days 80.5

9.95 €

500 Pieces Per Package

1 pack Available 7 Days 100.5

4.79 €

500 Pieces Per Package

1 pack Available 7 Days 80.75

9.95 €

500 Pieces Per Package

1 pack Available 7 Days 100.75

4.79 €

500 Pieces Per Package

1 pack Available 7 Days 81

9.95 €

500 Pieces Per Package

1 pack Available 7 Days 101

4.79 €

500 Pieces Per Package

1 pack Available 7 Days 81.5

9.95 €

500 Pieces Per Package

1 pack Available 7 Days 101.5

11.29 €

500 Pieces Per Package

1 pack Available 7 Days 102.5

13.21 €

500 Pieces Per Package

1 pack Available 7 Days 84

3.21 €

100 Pieces Per Package

1 pack Available 7 Days 126

Loading...

  1. 1

Basic information

Insulation material Polypropylene Construction type Free standing model Material Plastic
Bandware false For cables resistant to short circuit true

Tech Support