• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

IW Base for tubular door frame

IW Base for tubular door frame
  • Volume Discount

Product Details:

Manufacturer part number: 6902950

Brand: RITTAL

Price: 82.51

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6902950

Part Number
6902950
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.51 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 159 Width(mm) 445 Depth(mm) 230
RAL-number 7015 Colour Grey Material Metal

This page is IW Base for tubular door frame, part number 6902950.
You can find the detail information about specifications and dimensions on part number 6902950.

Tech Support