Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2822362-4
Connector Shape | Square shape | Connector series initials | Number | Number | 070 |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Cores | 2 | Application | Cable Connection |
Connection direction | Straight | Protection function (environmentally resistant) | Available | Type | Housing |
Center line (pitch)(mm) | 5 | Material (Housing) | PBT | Color (Housing) | Green |