Multi-Interlock Connector (MIC)

Multi-Interlock Connector (MIC)
  • Volume Discount
Made by TE. Multi-interlock connector (MIC) ·Connector type: Square type ·Compatible pin and contact: Female (socket) ·Number of positions: 9 ·Connection direction: Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

174170-1

Part Number
174170-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

3.05 €

2 Available 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials M/N/O M/N/O MIC
Applicable pin/contact Female (socket) Number Of Cores 9 Connection direction Straight
Type Housing Center line (pitch)(mm) 5.0, 7.0 Shell Size 30 mm (W) × 24 mm (H) × 14.5 mm (L)
Material (Housing) Nylon Color (Housing) Natural Color

This page is Multi-Interlock Connector (MIC), part number 174170-1.
You can find the detail information about specifications and dimensions on part number 174170-1.

Tech Support