Manufacturer part number: 172191-1
Brand: TE CONNECTIVITY
Price: 2.97 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
172191-1
Connector Shape | Round | D/E/F | EJ-2 | Applicable pin/contact | Female |
---|---|---|---|---|---|
Number of Poles | 8 (3 rows) | Application | Cable Connection | Rated Voltage(V) | DC 12 |
Connection direction | Straight | Type | Housing | Applicable contact series | 170280 |
Note | Connector parts: 172192 |
This page is ECONOSEAL-J CONN PLUG, part number 172191-1.
You can find the detail information about specifications and dimensions on part number 172191-1.