Broad Effect Core BRE

Broad Effect Core BRE
  • Volume Discount
[Features]
・ With resin case to prevent cracking or chipping of ferrite.
・ Noise filter for low frequency bandwidths with high impedance characteristics in the kHz to several MHz band.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRE-16-25-10
BRE-20-30-15
BRE-23-33-15
BRE-50-65-25
BRE-50-80-25
BRE-76-102-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Dimensions (internal diameter/inside dimensions)
(mm)
Dimension (outer diameter)
(mm)
Impedance

13.30 €

1 Available 6 Days 27.527.512.613.827.5≥ 28 Ω/1 MHz

26.14 €

1 Available 6 Days 33.533.517.917.733.5≥ 36 Ω/1 MHz

27.73 €

1 Available 5 Days 36.336.3182136.3≥ 28 Ω/1 MHz

70.07 €

1 5 Days 68.468.428.746.768.4≥ 34 Ω/1 MHz

112.54 €

1 Available 5 Days 848429.24784≥ 38 Ω/1 MHz

228.64 €

1 Available 6 Days 107.9107.930.470.2107.9≥ 31 Ω/1 MHz

Loading...

  1. 1

Basic information

Shape Round Specifications UL94V-0

Tech Support