Reusable AC Cord Clamp RACCD【50-100 Pieces Per Package】

Reusable AC Cord Clamp RACCD

Click on this image to zoom in.

Click on this image to zoom in.

  • Economy
[Features]
・ Prevents the connector from being pulled out from the inlet.
・ The connector holder can be moved forward and back by lever operation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RACCD86-236AS
RACCD86-276AS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

110.93 €

100 Pieces Per Package

1 pack 6 Days 84.5

121.57 €

50 Pieces Per Package

1 pack 6 Days 118.5

Loading...

  1. 1

Basic information

Plug shape For harness Color Black Material Nylon 66
Mounting Method Snap Mount Mounting Plate Thickness(mm) 0.5 to 2.0

Tech Support