Chainflex Bus Cable, Profibus CFBUS.001 (Part Numbers)

Chainflex Bus Cable, Profibus CFBUS.001
· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· TPE outer jacket
· PROFIBUS compatible

[Information in catalog]
· CFBUS (p.170 to 175)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CFBUS.001-0.25SQ-2-1
CFBUS.001-0.25SQ-2-2
CFBUS.001-0.25SQ-2-3
CFBUS.001-0.25SQ-2-4
CFBUS.001-0.25SQ-2-5
CFBUS.001-0.25SQ-2-6
CFBUS.001-0.25SQ-2-7
CFBUS.001-0.25SQ-2-8
CFBUS.001-0.25SQ-2-9
CFBUS.001-0.25SQ-2-10
CFBUS.001-0.25SQ-2-11
CFBUS.001-0.25SQ-2-12
CFBUS.001-0.25SQ-2-13
CFBUS.001-0.25SQ-2-14
CFBUS.001-0.25SQ-2-15
CFBUS.001-0.25SQ-2-16
CFBUS.001-0.25SQ-2-17
CFBUS.001-0.25SQ-2-18
CFBUS.001-0.25SQ-2-19
CFBUS.001-0.25SQ-2-20
CFBUS.001-0.25SQ-2-21
CFBUS.001-0.25SQ-2-22
CFBUS.001-0.25SQ-2-23
CFBUS.001-0.25SQ-2-24
CFBUS.001-0.25SQ-2-25
CFBUS.001-0.25SQ-2-26
CFBUS.001-0.25SQ-2-27
CFBUS.001-0.25SQ-2-28
CFBUS.001-0.25SQ-2-29
CFBUS.001-0.25SQ-2-30
CFBUS.001-0.25SQ-2-31
CFBUS.001-0.25SQ-2-32
CFBUS.001-0.25SQ-2-33
CFBUS.001-0.25SQ-2-34
CFBUS.001-0.25SQ-2-35
CFBUS.001-0.25SQ-2-36
CFBUS.001-0.25SQ-2-37
CFBUS.001-0.25SQ-2-38
CFBUS.001-0.25SQ-2-39
CFBUS.001-0.25SQ-2-40
CFBUS.001-0.25SQ-2-41
CFBUS.001-0.25SQ-2-42
CFBUS.001-0.25SQ-2-43
CFBUS.001-0.25SQ-2-44
CFBUS.001-0.25SQ-2-45
CFBUS.001-0.25SQ-2-46
CFBUS.001-0.25SQ-2-47
CFBUS.001-0.25SQ-2-48
CFBUS.001-0.25SQ-2-49
CFBUS.001-0.25SQ-2-50
CFBUS.001-0.25SQ-2-51
CFBUS.001-0.25SQ-2-52
CFBUS.001-0.25SQ-2-53
CFBUS.001-0.25SQ-2-54
CFBUS.001-0.25SQ-2-55
CFBUS.001-0.25SQ-2-56
CFBUS.001-0.25SQ-2-57
CFBUS.001-0.25SQ-2-58
CFBUS.001-0.25SQ-2-59
CFBUS.001-0.25SQ-2-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Overall Length
(m)

14.15 €

1 5 Days 1 to 91

28.31 €

1 5 Days 1 to 92

42.46 €

1 5 Days 1 to 93

56.58 €

1 5 Days 1 to 94

70.74 €

1 5 Days 1 to 95

84.89 €

1 5 Days 1 to 96

99.05 €

1 5 Days 1 to 97

113.20 €

1 5 Days 1 to 98

127.35 €

1 5 Days 1 to 99

141.51 €

1 5 Days 10 to 1910

155.63 €

1 5 Days 10 to 1911

169.78 €

1 5 Days 10 to 1912

183.94 €

1 5 Days 10 to 1913

198.09 €

1 5 Days 10 to 1914

212.25 €

1 5 Days 10 to 1915

226.40 €

1 5 Days 10 to 1916

240.52 €

1 5 Days 10 to 1917

254.68 €

1 5 Days 10 to 1918

268.83 €

1 5 Days 10 to 1919

282.98 €

1 5 Days 20 to 2920

297.14 €

1 5 Days 20 to 2921

311.29 €

1 5 Days 20 to 2922

325.45 €

1 5 Days 20 to 2923

339.57 €

1 5 Days 20 to 2924

353.72 €

1 5 Days 20 to 2925

367.88 €

1 5 Days 20 to 2926

382.03 €

1 5 Days 20 to 2927

396.18 €

1 5 Days 20 to 2928

410.34 €

1 5 Days 20 to 2929

424.49 €

1 5 Days 30 to 3930

438.62 €

1 5 Days 30 to 3931

452.77 €

1 5 Days 30 to 3932

466.92 €

1 5 Days 30 to 3933

481.08 €

1 5 Days 30 to 3934

495.23 €

1 5 Days 30 to 3935

509.38 €

1 5 Days 30 to 3936

523.51 €

1 5 Days 30 to 3937

537.66 €

1 5 Days 30 to 3938

551.82 €

1 5 Days 30 to 3939

565.97 €

1 5 Days 40 to 4940

580.12 €

1 5 Days 40 to 4941

594.28 €

1 5 Days 40 to 4942

608.43 €

1 5 Days 40 to 4943

622.55 €

1 5 Days 40 to 4944

636.71 €

1 5 Days 40 to 4945

650.86 €

1 5 Days 40 to 4946

665.02 €

1 5 Days 40 to 4947

679.17 €

1 5 Days 40 to 4948

693.32 €

1 5 Days 40 to 4949

707.48 €

1 5 Days 50 to 5950

721.60 €

1 5 Days 50 to 5951

735.75 €

1 5 Days 50 to 5952

749.91 €

1 5 Days 50 to 5953

764.06 €

1 5 Days 50 to 5954

778.22 €

1 5 Days 50 to 5955

792.37 €

1 5 Days 50 to 5956

806.49 €

1 5 Days 50 to 5957

820.65 €

1 5 Days 50 to 5958

834.80 €

1 5 Days 50 to 5959

848.95 €

1 5 Days 60 to 6960

Loading...

Basic information

Shield Structure Shielded・STP FA Network Standard No Standard Standard CE
Cable Outer Diameter(mm) 10.0 or More Cable Feature Oil-Resistant Sheath Material PUR
Overall Outer Diameter(mm) 9 Shape Round Conductor Cross Section(mm2) 0.34 + 0.5
Rated Voltage 50 V Earth Wire c:N/A Insulator Material Polyester-Based

Tech Support