Chainflex Motor Cable, TPE (CF34.UL, D)

Chainflex Motor Cable, TPE (CF34.UL, D)

Click on this image to zoom in.

Click on this image to zoom in.

· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· TPE outer jacket
· Encoder cable

[Information in catalog]
· CF34.UL.D (P.312 to 315)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CF34.UL.15.04.D-1.5SQ-4-1
CF34.UL.15.04.D-1.5SQ-4-2
CF34.UL.15.04.D-1.5SQ-4-3
CF34.UL.15.04.D-1.5SQ-4-4
CF34.UL.15.04.D-1.5SQ-4-5
CF34.UL.15.04.D-1.5SQ-4-6
CF34.UL.15.04.D-1.5SQ-4-7
CF34.UL.15.04.D-1.5SQ-4-8
CF34.UL.15.04.D-1.5SQ-4-9
CF34.UL.15.04.D-1.5SQ-4-10
CF34.UL.15.04.D-1.5SQ-4-11
CF34.UL.15.04.D-1.5SQ-4-12
CF34.UL.15.04.D-1.5SQ-4-13
CF34.UL.15.04.D-1.5SQ-4-14
CF34.UL.15.04.D-1.5SQ-4-15
CF34.UL.15.04.D-1.5SQ-4-16
CF34.UL.15.04.D-1.5SQ-4-17
CF34.UL.15.04.D-1.5SQ-4-18
CF34.UL.15.04.D-1.5SQ-4-19
CF34.UL.15.04.D-1.5SQ-4-20
CF34.UL.15.04.D-1.5SQ-4-21
CF34.UL.15.04.D-1.5SQ-4-22
CF34.UL.15.04.D-1.5SQ-4-23
CF34.UL.15.04.D-1.5SQ-4-24
CF34.UL.15.04.D-1.5SQ-4-25
CF34.UL.15.04.D-1.5SQ-4-26
CF34.UL.15.04.D-1.5SQ-4-27
CF34.UL.15.04.D-1.5SQ-4-28
CF34.UL.15.04.D-1.5SQ-4-29
CF34.UL.15.04.D-1.5SQ-4-30
CF34.UL.15.04.D-1.5SQ-4-31
CF34.UL.15.04.D-1.5SQ-4-32
CF34.UL.15.04.D-1.5SQ-4-33
CF34.UL.15.04.D-1.5SQ-4-34
CF34.UL.15.04.D-1.5SQ-4-35
CF34.UL.15.04.D-1.5SQ-4-36
CF34.UL.15.04.D-1.5SQ-4-37
CF34.UL.15.04.D-1.5SQ-4-38
CF34.UL.15.04.D-1.5SQ-4-39
CF34.UL.15.04.D-1.5SQ-4-40
CF34.UL.15.04.D-1.5SQ-4-41
CF34.UL.15.04.D-1.5SQ-4-42
CF34.UL.15.04.D-1.5SQ-4-43
CF34.UL.15.04.D-1.5SQ-4-44
CF34.UL.15.04.D-1.5SQ-4-45
CF34.UL.15.04.D-1.5SQ-4-46
CF34.UL.15.04.D-1.5SQ-4-47
CF34.UL.15.04.D-1.5SQ-4-48
CF34.UL.15.04.D-1.5SQ-4-49
CF34.UL.15.04.D-1.5SQ-4-50
CF34.UL.15.04.D-1.5SQ-4-51
CF34.UL.15.04.D-1.5SQ-4-52
CF34.UL.15.04.D-1.5SQ-4-53
CF34.UL.15.04.D-1.5SQ-4-54
CF34.UL.15.04.D-1.5SQ-4-55
CF34.UL.15.04.D-1.5SQ-4-56
CF34.UL.15.04.D-1.5SQ-4-57
CF34.UL.15.04.D-1.5SQ-4-58
CF34.UL.15.04.D-1.5SQ-4-59
CF34.UL.15.04.D-1.5SQ-4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)

12.40 €

1 5 Days 11.58.5

24.80 €

1 5 Days 21.58.5

37.20 €

1 5 Days 31.58.5

49.60 €

1 5 Days 41.58.5

62.00 €

1 5 Days 51.58.5

74.37 €

1 5 Days 61.58.5

86.77 €

1 5 Days 71.58.5

99.17 €

1 5 Days 81.58.5

111.57 €

1 5 Days 91.58.5

123.97 €

1 5 Days 101.58.5

136.37 €

1 5 Days 111.58.5

148.77 €

1 5 Days 121.58.5

161.17 €

1 5 Days 131.58.5

173.57 €

1 5 Days 141.58.5

185.97 €

1 5 Days 151.58.5

198.34 €

1 5 Days 161.58.5

210.74 €

1 5 Days 171.58.5

223.14 €

1 5 Days 181.58.5

235.54 €

1 5 Days 191.58.5

247.94 €

1 5 Days 201.58.5

260.34 €

1 5 Days 211.58.5

272.74 €

1 5 Days 221.58.5

285.14 €

1 5 Days 231.58.5

297.54 €

1 5 Days 241.58.5

309.94 €

1 5 Days 251.58.5

322.31 €

1 5 Days 261.58.5

334.71 €

1 5 Days 271.58.5

347.11 €

1 5 Days 281.58.5

359.51 €

1 5 Days 291.58.5

371.91 €

1 5 Days 301.58.5

384.31 €

1 5 Days 311.58.5

396.71 €

1 5 Days 321.58.5

409.11 €

1 5 Days 331.58.5

421.51 €

1 5 Days 341.58.5

433.91 €

1 5 Days 351.58.5

446.28 €

1 5 Days 361.58.5

458.68 €

1 5 Days 371.58.5

471.08 €

1 5 Days 381.58.5

483.48 €

1 5 Days 391.58.5

495.88 €

1 5 Days 401.58.5

508.28 €

1 5 Days 411.58.5

520.68 €

1 5 Days 421.58.5

533.08 €

1 5 Days 431.58.5

545.48 €

1 5 Days 441.58.5

557.88 €

1 5 Days 451.58.5

570.25 €

1 5 Days 461.58.5

582.65 €

1 5 Days 471.58.5

595.05 €

1 5 Days 481.58.5

607.45 €

1 5 Days 491.58.5

619.85 €

1 5 Days 501.58.5

632.25 €

1 5 Days 511.58.5

644.65 €

1 5 Days 521.58.5

657.05 €

1 5 Days 531.58.5

669.45 €

1 5 Days 541.58.5

681.85 €

1 5 Days 551.58.5

694.22 €

1 5 Days 561.58.5

706.62 €

1 5 Days 571.58.5

719.02 €

1 5 Days 581.58.5

731.42 €

1 5 Days 591.58.5

743.82 €

1 5 Days 601.58.5

Loading...

Basic information

Number Of Cores(Core) 4 Rated Voltage 600/1000V Shield Available
Properties Oil Resistance Representative Standard UL / CE Sheath (outer coating) color Black
Grounding Wire GY (green/yellow) colored Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials TPE admixture

Tech Support