Chainflex Control Cable, TPE (CF9.UL) (Part Numbers)

Chainflex Control Cable, TPE (CF9.UL)

Click on this image to zoom in.

Click on this image to zoom in.

· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· TPE outer jacket
· Encoder cable

[Information in catalog]
· CF9.UL (P.96 to 99)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CF9.UL.15.04-1.5SQ-4-1
CF9.UL.15.04-1.5SQ-4-2
CF9.UL.15.04-1.5SQ-4-3
CF9.UL.15.04-1.5SQ-4-4
CF9.UL.15.04-1.5SQ-4-5
CF9.UL.15.04-1.5SQ-4-6
CF9.UL.15.04-1.5SQ-4-7
CF9.UL.15.04-1.5SQ-4-8
CF9.UL.15.04-1.5SQ-4-9
CF9.UL.15.04-1.5SQ-4-10
CF9.UL.15.04-1.5SQ-4-11
CF9.UL.15.04-1.5SQ-4-12
CF9.UL.15.04-1.5SQ-4-13
CF9.UL.15.04-1.5SQ-4-14
CF9.UL.15.04-1.5SQ-4-15
CF9.UL.15.04-1.5SQ-4-16
CF9.UL.15.04-1.5SQ-4-17
CF9.UL.15.04-1.5SQ-4-18
CF9.UL.15.04-1.5SQ-4-19
CF9.UL.15.04-1.5SQ-4-20
CF9.UL.15.04-1.5SQ-4-21
CF9.UL.15.04-1.5SQ-4-22
CF9.UL.15.04-1.5SQ-4-23
CF9.UL.15.04-1.5SQ-4-24
CF9.UL.15.04-1.5SQ-4-25
CF9.UL.15.04-1.5SQ-4-26
CF9.UL.15.04-1.5SQ-4-27
CF9.UL.15.04-1.5SQ-4-28
CF9.UL.15.04-1.5SQ-4-29
CF9.UL.15.04-1.5SQ-4-30
CF9.UL.15.04-1.5SQ-4-31
CF9.UL.15.04-1.5SQ-4-32
CF9.UL.15.04-1.5SQ-4-33
CF9.UL.15.04-1.5SQ-4-34
CF9.UL.15.04-1.5SQ-4-35
CF9.UL.15.04-1.5SQ-4-36
CF9.UL.15.04-1.5SQ-4-37
CF9.UL.15.04-1.5SQ-4-38
CF9.UL.15.04-1.5SQ-4-39
CF9.UL.15.04-1.5SQ-4-40
CF9.UL.15.04-1.5SQ-4-41
CF9.UL.15.04-1.5SQ-4-42
CF9.UL.15.04-1.5SQ-4-43
CF9.UL.15.04-1.5SQ-4-44
CF9.UL.15.04-1.5SQ-4-45
CF9.UL.15.04-1.5SQ-4-46
CF9.UL.15.04-1.5SQ-4-47
CF9.UL.15.04-1.5SQ-4-48
CF9.UL.15.04-1.5SQ-4-49
CF9.UL.15.04-1.5SQ-4-50
CF9.UL.15.04-1.5SQ-4-51
CF9.UL.15.04-1.5SQ-4-52
CF9.UL.15.04-1.5SQ-4-53
CF9.UL.15.04-1.5SQ-4-54
CF9.UL.15.04-1.5SQ-4-55
CF9.UL.15.04-1.5SQ-4-56
CF9.UL.15.04-1.5SQ-4-57
CF9.UL.15.04-1.5SQ-4-58
CF9.UL.15.04-1.5SQ-4-59
CF9.UL.15.04-1.5SQ-4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire

15.23 €

1 5 Days 11.549GY (green/yellow) colored

30.43 €

1 5 Days 21.549GY (green/yellow) colored

45.66 €

1 5 Days 31.549GY (green/yellow) colored

60.89 €

1 5 Days 41.549GY (green/yellow) colored

76.12 €

1 5 Days 51.549GY (green/yellow) colored

91.32 €

1 5 Days 61.549GY (green/yellow) colored

106.55 €

1 5 Days 71.549GY (green/yellow) colored

121.78 €

1 5 Days 81.549GY (green/yellow) colored

136.98 €

1 5 Days 91.549GY (green/yellow) colored

152.22 €

1 5 Days 101.549GY (green/yellow) colored

167.45 €

1 5 Days 111.549GY (green/yellow) colored

182.65 €

1 5 Days 121.549GY (green/yellow) colored

197.88 €

1 5 Days 131.549GY (green/yellow) colored

213.11 €

1 5 Days 141.549GY (green/yellow) colored

228.34 €

1 5 Days 151.549GY (green/yellow) colored

243.54 €

1 5 Days 161.549GY (green/yellow) colored

258.77 €

1 5 Days 171.549GY (green/yellow) colored

274.00 €

1 5 Days 181.549GY (green/yellow) colored

289.20 €

1 5 Days 191.549GY (green/yellow) colored

304.43 €

1 5 Days 201.549GY (green/yellow) colored

319.66 €

1 5 Days 211.549GY (green/yellow) colored

334.86 €

1 5 Days 221.549GY (green/yellow) colored

350.09 €

1 5 Days 231.549GY (green/yellow) colored

365.32 €

1 5 Days 241.549GY (green/yellow) colored

380.55 €

1 5 Days 251.549GY (green/yellow) colored

395.75 €

1 5 Days 261.549GY (green/yellow) colored

410.98 €

1 5 Days 271.549GY (green/yellow) colored

426.22 €

1 5 Days 281.549GY (green/yellow) colored

441.42 €

1 5 Days 291.549GY (green/yellow) colored

456.65 €

1 5 Days 301.549GY (green/yellow) colored

471.88 €

1 5 Days 311.549GY (green/yellow) colored

487.08 €

1 5 Days 321.549GY (green/yellow) colored

502.31 €

1 5 Days 331.549GY (green/yellow) colored

517.54 €

1 5 Days 341.549GY (green/yellow) colored

532.77 €

1 5 Days 351.549GY (green/yellow) colored

547.97 €

1 5 Days 361.549GY (green/yellow) colored

563.20 €

1 5 Days 371.549GY (green/yellow) colored

578.43 €

1 5 Days 381.549GY (green/yellow) colored

593.63 €

1 5 Days 391.549GY (green/yellow) colored

608.86 €

1 5 Days 401.549GY (green/yellow) colored

624.09 €

1 5 Days 411.549GY (green/yellow) colored

639.29 €

1 5 Days 421.549GY (green/yellow) colored

654.52 €

1 5 Days 431.549GY (green/yellow) colored

669.75 €

1 5 Days 441.549GY (green/yellow) colored

684.98 €

1 5 Days 451.549GY (green/yellow) colored

700.18 €

1 5 Days 461.549GY (green/yellow) colored

715.42 €

1 5 Days 471.549GY (green/yellow) colored

730.65 €

1 5 Days 481.549GY (green/yellow) colored

745.85 €

1 5 Days 491.549GY (green/yellow) colored

761.08 €

1 5 Days 501.549GY (green/yellow) colored

776.31 €

1 5 Days 511.549GY (green/yellow) colored

791.51 €

1 5 Days 521.549GY (green/yellow) colored

806.74 €

1 5 Days 531.549GY (green/yellow) colored

821.97 €

1 5 Days 541.549GY (green/yellow) colored

837.20 €

1 5 Days 551.549GY (green/yellow) colored

852.40 €

1 5 Days 561.549GY (green/yellow) colored

867.63 €

1 5 Days 571.549GY (green/yellow) colored

882.86 €

1 5 Days 581.549GY (green/yellow) colored

898.06 €

1 5 Days 591.549GY (green/yellow) colored

913.29 €

1 5 Days 601.549GY (green/yellow) colored

Loading...

Basic information

Rated Voltage 300/500V Shield N/A Properties Oil Resistance
Representative Standard UL / CE Sheath (outer coating) color Yellow-Green Sheath (outer coating) material Low adhesiveness PVC admixture
Insulation body materials TPE admixture

Tech Support