Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Molex Connector Housing, Male, 5 Position, 1 Row, 1.25 mm, PICOBLADE Series

Part number:

51047-0500
Clear
    • This item can be ordered in 10 units.

    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    51047-0500
    Minimum order quantity
    10 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.67 €
    ( 0.80 € )
    6 working days

    More Information

    Basic information

    ・ Number of contacts = 5
    · Number of rows = 1
    ・ Pitch = 1.25 mm
    · Gender: male
    ・ Mounting type = cable mount
    ・ Series = PicoBlade
    ・ Compatible products = 50125 crimp terminal, 50133 crimp terminal, 51021 housing
    · Body orientation = straight
    ・ Length = 9.25 mm
    ・ Width = 3.2 mm
    ・ Depth = 8 mm
    ・ Housing material = polyester
    ・ Series number = 51047

    Molex PicoBlade 1.25 mm cable-to-cable plug housing, 51047 Series. The PicoBlade 1.25 mm cable-to-cable plug housing is designed for high density harness applications. This 1.25 mm cable-to-cable plug housing is made of polyester and has a mating lock to ensure a secure connection to the mating receptacle housing. Typical applications for these PicoBlade plug receptacle connectors include automotive alarm systems, car audio, DVD players, industrial process controllers and patient monitors. The plug contacts for this PicoBlade plug housing must be purchased separately. (See 50125 terminal series)For mating connectors, see 51021 Series cable-to-cable receptacle housings

    Caution

    • Product images are representations. They may differ from the actual items, so please use the manufacturer website, etc., to confirm the external appearance of products.
    Part number has been confirmed