Recessed Square Outlet Box (Ultra Thin Type / With Flat Plaster Ring)

Recessed Square Outlet Box (Ultra Thin Type / With Flat Plaster Ring)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Includes a flat plaster ring that fits within the box, which means that upon installation, only the depth (35 mm) of the box needs to be accounted for when considering finished dimensions.
· Ultra thin with a depth of just 35 mm. Ideal for use with lightweight partitions.
· Knockout holes can be opened using a screwdriver.
· With a convenient 4‑mm bar mounting hole which can be used to help prevent the box from tilting off center. (No screw fixing necessary)
· Without stud. (With ø11 holes)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDO-4ASS11
CDO-4ASS12
CDO-4ASS122
CDO-5ASS11
CDO-5ASS12
CDO-5ASS122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Coating replacement cover type

5.51 €

1 6 Days Medium square (thin type)Round type (round hole cover)

4.86 €

1 6 Days Medium square (thin type)Oval hole type (1-gang switch cover)

4.72 €

1 6 Days Medium square (thin type)2-gang (2-gang switch cover)

10.24 €

1 6 Days Large square (thin type)Round type (round hole cover)

9.10 €

1 6 Days Large square (thin type)Oval hole type (1-gang switch cover)

10.15 €

1 6 Days Large square (thin type)2-gang (2-gang switch cover)

Loading...

  1. 1

Tech Support