LED connection cable

LED connection cable

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4315800

Part Number
4315800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.14 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Length(mm) 3000 Operating temperature max.(°C) 90 Nominal voltage AC(V) 230
Number of cores 3 Protective conductor true

This page is LED connection cable, part number 4315800.
You can find the detail information about specifications and dimensions on part number 4315800.

Tech Support