Dedicated Crimp Tool For Waterproof Crimp Terminals (SR) / Waterproof Crimp Connectors (SB)

Dedicated Crimp Tool For Waterproof Crimp Terminals (SR) / Waterproof Crimp Connectors (SB)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A tool for crimping waterproof crimp terminals and connectors that can be used when connecting electric cables to equipment used in wet areas such as an exhaust fan in a bathroom.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NH-82A

Part Number
NH-82A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

187.87 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Applicable terminal 0.5 mm2, 1.25 mm2, 2 mm2, 5.5 mm2

This page is Dedicated Crimp Tool For Waterproof Crimp Terminals (SR) / Waterproof Crimp Connectors (SB), part number NH-82A.
You can find the detail information about specifications and dimensions on part number NH-82A.

Tech Support