Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CH10 A220-600 FT2 |
CH10 A221-600 FT2 |
CH10 A222-600 FT2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | |
---|---|---|---|---|---|
28.93 € | 1 | Available | 3 Days | 1 | |
36.43 € | 1 | Available | 3 Days | 2 | |
45.52 € | 1 | Available | 3 Days | 3 |
Loading...
Operation type | Toggle | Switching angle(°) | 1 x 60 | Switching current (max.)(A) | 20 |
---|---|---|---|---|---|
Print motif | 1/2 | Type (misc.) | Switch | Casing/button colour | Black |
Connection (components) | Plug & Clip | Functions (switches) | latch | Mounting type | Center lock |
Switch type (category) | Changeover switch |