Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CH10 A210-600 FT2 |
CH10 A210-621 FT2 |
CH10 A211-600 FT2 |
CH10 A211-621 FT2 |
CH10 A212-600 FT2 |
CH10 A212-621 FT2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Print motif | |
---|---|---|---|---|---|---|
28.93 € | 1 | Available | 3 Days | 1 | 1/0/2 | |
28.93 € | 1 | Available | 3 Days | 1 | Manual/0/Auto | |
36.43 € | 1 | Available | 3 Days | 2 | 1/0/2 | |
36.43 € | 1 | Available | 3 Days | 2 | Manual/0/Auto | |
46.60 € | 1 | Available | 3 Days | 3 | 1/0/2 | |
45.52 € | 1 | Available | 3 Days | 3 | Manual/0/Auto |
Loading...
Operation type | Toggle | Switching angle(°) | 2 x 60 | Switching current (max.)(A) | 20 |
---|---|---|---|---|---|
Type (misc.) | Switch | Casing/button colour | Black | Connection (components) | Plug & Clip |
Functions (switches) | latch | Mounting type | Center lock | Switch type (category) | Changeover switch |